Flange/Retainer 3D
N-812-10
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product width in | 9.700 |
| Product width mm | 246.380 |