Flange/Retainer
N-822-08
ToolsN-822-08 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product width in | 7.600 |
| Product width mm | 193.040 |