ROD BEARING
N-B-650-56
ToolsN-B-650-56 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 8.990 |
| Product height mm | 228.346 |
| Product length in | 8.990 |
| Product length mm | 228.346 |
| Product width in | 8.990 |
| Product width mm | 228.346 |