Piston
N1-512-24
ToolsN1-512-24 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 11.900 |
| Product height mm | 302.260 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product width in | 11.900 |
| Product width mm | 302.26 |