BODY
N5-314-10-HB02BE
ToolsN5-314-10-HB02BE Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product width in | 6.000 |
| Product width mm | 152.400 |