Cushion Spear
N5-611-11A
ToolsN5-611-11A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product width in | 1.400 |
| Product width mm | 35.56 |