Cushion Spear WAUPACA
N5-611-16A
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.100 |
| Product height mm | 53.340 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product width in | 2.100 |
| Product width mm | 53.34 |