BUSHING
N5-650-11-HA0B1KA
ToolsN5-650-11-HA0B1KA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.249 |
| Product height mm | 57.125 |
| Product length in | 1.593 |
| Product length mm | 40.462 |
| Product width in | 2.249 |
| Product width mm | 57.125 |