BEARING
N5-650-14-HA0FWP
ToolsN5-650-14-HA0FWP Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.686 |
| Product height mm | 68.224 |
| Product length in | 1.718 |
| Product length mm | 43.637 |
| Product width in | 2.686 |
| Product width mm | 68.224 |