BEARING ASSY
N5-681-E-32
ToolsN5-681-E-32 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.120 |
| Product height mm | 130.048 |
| Product length in | 5.120 |
| Product length mm | 130.048 |
| Product width in | 5.120 |
| Product width mm | 130.048 |