Bushing
N5-B-650-20
ToolsN5-B-650-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product width in | 3.500 |
| Product width mm | 88.900 |