BUSHING
N5-B-650-E-20
ToolsN5-B-650-E-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.270 |
| Product height mm | 83.058 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 3.270 |
| Product width mm | 83.058 |