Snap Ring
N5000-75
ToolsN5000-75 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Carbon steel |
| Product height in | 0.807 |
| Product height mm | 20.498 |
| Product length in | 0.035 |
| Product length mm | 0.889 |
| Product width in | 0.807 |
| Product width mm | 20.498 |