PISTON
N553ELS0NA
ToolsN553ELS0NA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product width in | 2.500 |
| Product width mm | 63.5 |