CAP-MZ E- MZ 672
N8-111-05-HA02TL
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder cap |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 1.742 |
| Product length mm | 44.247 |
| Product width in | 3.500 |
| Product width mm | 88.9 |