PISTON ROD
N8-4105-205-HA06US
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 9.940 |
| Product length mm | 252.476 |
| Product width in | 1.370 |
| Product width mm | 34.798 |