PISTON
N8-511-14
ToolsN8-511-14 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 7.000 |
| Product width mm | 177.8 |