BUSHING
NZ-650-L-20
ToolsNZ-650-L-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.440 |
| Product height mm | 87.376 |
| Product length in | 3.440 |
| Product length mm | 87.376 |
| Product width in | 3.440 |
| Product width mm | 87.376 |