BUSHING
NZ-650-S-28
ToolsNZ-650-S-28 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.620 |
| Product height mm | 117.348 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product width in | 4.620 |
| Product width mm | 117.348 |