HIGH TEMP BRG ASSY
NZ-681-T-14
ToolsNZ-681-T-14 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.690 |
| Product height mm | 68.326 |
| Product length in | 2.690 |
| Product length mm | 68.326 |
| Product width in | 2.690 |
| Product width mm | 68.326 |