PISTON ROD
NZ82MHKHA0CH9
ToolsNZ82MHKHA0CH9 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 18.200 |
| Product length mm | 462.280 |
| Product width in | 2.000 |
| Product width mm | 50.8 |