PISTON ROD
R5-4203-HB03JR
ToolsR5-4203-HB03JR Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 21.250 |
| Product length mm | 539.750 |
| Product width in | 0.750 |
| Product width mm | 19.050 |