PISTON ROD
R5-4804-HA0CRR
ToolsR5-4804-HA0CRR Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 29.060 |
| Product length mm | 738.124 |
| Product width in | 1.000 |
| Product width mm | 25.400 |