Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
RF12EL5N1WR08000
2.50" X 1.75" X 8.00" STROKE
RF12EL5N1WR08000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
RF12EL5N1WR08000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
13.000
Product length mm
330.200
Product width in
4.600
Product width mm
116.840