BEARING
S-1481-C
ToolsS-1481-C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.375 |
| Product height mm | 85.725 |
| Product length in | 1.218 |
| Product length mm | 30.937 |
| Product width in | 3.375 |
| Product width mm | 85.725 |