ROD
S-682-C9978
ToolsS-682-C9978 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 24.500 |
| Product length mm | 622.300 |
| Product width in | 1.750 |
| Product width mm | 44.45 |