PKG NUT
S-81-137-3
ToolsS-81-137-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 2.000 |
| Product width mm | 50.800 |