PKG NUT
S-81-175
ToolsS-81-175 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.670 |
| Product height mm | 67.818 |
| Product length in | 1.040 |
| Product length mm | 26.416 |
| Product width in | 2.670 |
| Product width mm | 67.818 |