PACKING NUT S
S-81-200-1
ToolsS-81-200-1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.980 |
| Product height mm | 75.692 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 2.980 |
| Product width mm | 75.692 |