PKG NUT SEE TXTTXM
S-81-200
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.989 |
| Product height mm | 75.921 |
| Product length in | 1.040 |
| Product length mm | 26.416 |
| Product width in | 2.989 |
| Product width mm | 75.921 |