BEARING
S-881-550-C
ToolsS-881-550-C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 6.300 |
| Product height mm | 160.020 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 6.300 |
| Product width mm | 160.020 |