TRUNNION S
SH-1-584
ToolsSH-1-584 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product width in | 6.000 |
| Product width mm | 152.4 |