MTG PLT xSx !!
SH-2-2-137
ToolsSH-2-2-137 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 5.120 |
| Product height mm | 130.048 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 0.625 |
| Product width mm | 15.875 |