TRUNNION S
SH-284
ToolsSH-284 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product width in | 7.750 |
| Product width mm | 196.85 |