ACTUATOR COLLAR
SH-470
ToolsSH-470 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 1.120 |
| Product length mm | 28.448 |
| Product width in | 2.200 |
| Product width mm | 55.88 |