PISTON S 5 BORE
SH-553-U
ToolsSH-553-U Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 4.200 |
| Product height mm | 106.680 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 4.200 |
| Product width mm | 106.68 |