TRUNNION S
SH-584
ToolsSH-584 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product width in | 12.500 |
| Product width mm | 317.5 |