PISTON S 6 BORE
SH-653-UA
ToolsSH-653-UA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product width in | 6.000 |
| Product width mm | 152.4 |