BUSHING
SH-658-43485
ToolsSH-658-43485 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 3.125 |
| Product length mm | 79.375 |
| Product width in | 4.250 |
| Product width mm | 107.950 |