TRUNNION S
SH-684
ToolsSH-684 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 9.500 |
| Product height mm | 241.300 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product width in | 14.500 |
| Product width mm | 368.3 |