PISTON S 7 BORE
SH-753-BR
ToolsSH-753-BR Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 6.300 |
| Product height mm | 160.020 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 6.300 |
| Product width mm | 160.02 |