RETAINER SLEEVE
SH-92-B-20
ToolsSH-92-B-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product width in | 0.800 |
| Product width mm | 20.32 |