RETAINER SLEEVE
SH-92-B-25
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 0.800 |
| Product width mm | 20.32 |