BALL CHK RET DC-5
SH-98-15
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 0.470 |
| Product length mm | 11.938 |
| Product width in | 0.250 |
| Product width mm | 6.35 |