ADAPTOR SEE TXTXM
SM-77-14-B
ToolsSM-77-14-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.247 |
| Product height mm | 107.874 |
| Product length in | 0.207 |
| Product length mm | 5.258 |
| Product width in | 4.247 |
| Product width mm | 107.874 |