ADAPTOR UCELL-product-details

ADAPTOR UCELL

SM-77-2-B


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in1.123
Product height mm28.524
Product width in1.123
Product width mm28.524