ADAPTOR UCELL
SM-77-4-B
ToolsSM-77-4-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 0.064 |
| Product length mm | 1.626 |
| Product width in | 1.490 |
| Product width mm | 37.846 |