ADAPTOR UCELL
SM-77-8-1-B
ToolsSM-77-8-1-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.248 |
| Product height mm | 57.099 |
| Product length in | 0.144 |
| Product length mm | 3.658 |
| Product width in | 2.248 |
| Product width mm | 57.099 |