ADJ SCREW
SM-95-2
ToolsSM-95-2 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion adjustment screw |
| Product height in | 0.190 |
| Product height mm | 4.826 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 0.190 |
| Product width mm | 4.826 |