ADJ SCREW
SM-95-4-B-SS
ToolsSM-95-4-B-SS Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion adjustment screw |
| Product height in | 0.248 |
| Product height mm | 6.299 |
| Product length in | 1.125 |
| Product length mm | 28.575 |
| Product width in | 0.248 |
| Product width mm | 6.299 |